Pozi pan head tapping screws form Z, with cone end type C
BN 13259
DIN 7981 C
(Standard withdrawn)
~ISO 7049
~UNI 6954 AB
~ČSN 021235
| Headform | 
                               
            Headform
            Pan Head
 
     | 
                    
| Drive | 
                               
            Drive
            Cross recess Z (Pozidriv)
 
     | 
                    
| Thread | 
                               
            Thread
            fully threaded
 
     | 
                    
| Material | 
                               
            Material
            Stainless steel
 
     | 
                    
| Material type | 
                               
            Material type
            A4
 
     | 
                    
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
                        DIN 7981 C (Standard withdrawn)
~ISO 7049
~UNI 6954 AB
~ČSN 021235
                    Features
| Headform | 
                               
            Headform
            Pan Head
 
     | 
                    
| Drive | 
                               
            Drive
            Cross recess Z (Pozidriv)
 
     | 
                    
| Thread | 
                               
            Thread
            fully threaded
 
     | 
                    
| Material | 
                               
            Material
            Stainless steel
 
     | 
                    
| Material type | 
                               
            Material type
            A4
 
     |