Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEM® SI® NFPC™

BN 28202 - Press-in threaded inserts without head, hexagonal shape, for thermoplastics


Headform
Headform Unheaded
Brand
Brand PEM®
Brandtype
Brandtype SI® NFPC™
Material
Material Stainless steel
Material type
Material type (AISI 300)

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Additional information

Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Please contact us for a detailed hole design fitted to your application parameters. Tests are advised before starting series production.

Features

Headform
Headform Unheaded
Brand
Brand PEM®
Brandtype
Brandtype SI® NFPC™
Material
Material Stainless steel
Material type
Material type (AISI 300)

Assembly notice

Due to manufacturing reasons, the end of the thread may cause a slight tightening (no locking effect).