FASTEKS® FTI-SC 37/38
BN 55727 - Self-cutting thread inserts with chip reservoir, for light metals, thermoplastics and thermoset plastics
Suitable for all applications requiring a chip-free internal thread (e.g. for electronic assemblies)
The chip reservoir ensures a clean internal thread
Suitable for materials with higher tensile strength
| Headform |
Headform
Unheaded
|
| Brand |
Brand
FASTEKS®
|
| Brandtype |
Brandtype
FTI-SC 37/38
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
1.4305
|
Toutes les caractéristiques
Tolerances: Internel and external threads conform to Tolerance ISO 2 (6H), further dimensions ISO 2768-m.
Caractéristiques de produit
Suitable for all applications requiring a chip-free internal thread (e.g. for electronic assemblies)
The chip reservoir ensures a clean internal thread
Suitable for materials with higher tensile strength
Informations complémentaires
Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Tests are advised before starting series production.
Caractéristiques
| Headform |
Headform
Unheaded
|
| Brand |
Brand
FASTEKS®
|
| Brandtype |
Brandtype
FTI-SC 37/38
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
1.4305
|