Ensat® 302
BN 20346 - Self-cutting threaded inserts
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Features
Headform |
Headform
Unheaded
|
Brand |
Brand
Ensat®
|
Brandtype |
Brandtype
302
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
Assembly notice
1. Drill the hole
2. Drive the insert into the workpiece (insert is cutting its own thread)
3. Disengage assembly tool
Illustration assembly
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found in the introduction section.