Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Screwdriver Bits 1/4" for socket screws, short type

BN 20008

DIN 7426

(Standard withdrawn)


  • Driver: 1/4" DIN 3126 C 6,3
    Type: hexagon socket a

Drive
Drive Hexalobular socket
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Price per assortment


Standard

DIN 7426 (Standard withdrawn)

Product features

  • Driver: 1/4" DIN 3126 C 6,3
    Type: hexagon socket a

Features

Drive
Drive Hexalobular socket
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain

Scope of supply


1 bit holder
1 bit each 1,5 / 2 / 2,5 / 3 / 4 / 5 / 6 / 8