Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

JACOB®

BN 22184 - Hex nuts with Pg thread and cutting edges forequipotential bonding

  • Hexagonal locknut: brass CuZn39Pb3, nickel-plated
  • Internal thread: Pg, as per DIN 40430
  • For secure tightening of EMC-cable glands, to cut through paint layers or powder coatings ensuring optimal contact for equipotential bonding, increased vibration resistance
  • Temperature range: -60 °C ... +200 °C

Brand
Brand JACOB®
Material
Material Brass
Surface
Surface nickel plated

All features


Product features

  • Hexagonal locknut: brass CuZn39Pb3, nickel-plated
  • Internal thread: Pg, as per DIN 40430
  • For secure tightening of EMC-cable glands, to cut through paint layers or powder coatings ensuring optimal contact for equipotential bonding, increased vibration resistance
  • Temperature range: -60 °C ... +200 °C

Features

Brand
Brand JACOB®
Material
Material Brass
Surface
Surface nickel plated

Similar products





Suitable for this


BN 22134

JACOB® - Box spanner - Steel - hardened - zinc plated