Prevailing torque type hex lock nuts all-metal
BN 169
DIN 980 V
(Standard withdrawn)
~ISO 7042
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|
Toutes les caractéristiques
Standard
DIN 980 V (Standard withdrawn)
~ISO 7042
Caractéristiques
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|
BN 20168 - ISO 7042 - DIN 980 M
FS® - Prevailing torque type hex lock nuts type FS® all-metal - Steel - 8 - zinc plated yellow passivated
BN 40036 - DIN 980 V - ~ISO 7042
Ecrous autofreinés tout métal - Acier - 10 - zingué-bleu
BN 64 - ~DIN 980 V
Ecrous autofreinés type V3 tout métal - Acier - 8 - zingué-bleu