Hex self clinching nuts
BN 201
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
All features
Features
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
Hardness |
Hardness
550-650 HV
|
Similar products
Assembly notice
1. Centering the nut over the drilled or punched bore.
2. Press in the nut by using either a hammer or a rotating punch.
3. Fasten the screw from the opposite side.
Illustration assembly
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found in the introduction section.