Assortment of end sleeves for strands insulated
BN 22552
DIN 46228-4
- Insertion funnel is made of polypropylene
- Heat resistant: up to +105 °C
Material |
Material
Copper
|
Surface |
Surface
tin-plated
|
All features
Price per assortment
Standard
DIN 46228-4
Product features
- Insertion funnel is made of polypropylene
- Heat resistant: up to +105 °C
Features
Material |
Material
Copper
|
Surface |
Surface
tin-plated
|
Scope of supply
Quantity / Wire range mm2 / L / Color
500 / 0,5 / 8 / orange
500 / 0,75 / 8 / white
500 / 1 / 8 / yellow
500 / 1,5 / 8 / red
400 / 2,5 / 8 / blue
250 / 4 / 10 / grey
100 / 6 / 12 / black
500 / 2x0,5 / 8 / orange
500 / 2x0,75 / 8 / white
400 / 2x1 / 8 / yellow
300 / 2x1,5 / 8 / red
150 / 2x2,5 / 10 / blue