JACOB® PERFECT
BN 22013 - EMC-cable glands with metric thread standard
Dome nut: brass CuZn39Pb3, nickel-plated
Lamellar insert: polyamide PA 6 V-2
Sealing ring: polychloroprene-Nitrile rubber CR/NBR
Gland body: brass CuZn39Pb3, nickel-plated
O-ring: Nitrile rubber NBR
Connecting thread: metric, as per EN 60423
For cables with shielding, integrated anchorage, protecting against twisting, wide sealing and clamping range
Temperature range: -20 °C ... +100 °C (dynamic)
Temperature range: -40 °C ... +100 °C (static, short term)
Protection grade: IP68 - 5 bar, IP69K (tested for M12-M25, M50 and M63)
| Brand |
Brand
JACOB®
|
| Brandtype |
Brandtype
PERFECT
|
| Material |
Material
Brass
|
| Surface |
Surface
nickel plated
|
| Version |
Version
standard
|
| Notes on use |
Notes on use
|
All features
from M50x1,5: with o-ring
Product features
Dome nut: brass CuZn39Pb3, nickel-plated
Lamellar insert: polyamide PA 6 V-2
Sealing ring: polychloroprene-Nitrile rubber CR/NBR
Gland body: brass CuZn39Pb3, nickel-plated
O-ring: Nitrile rubber NBR
Connecting thread: metric, as per EN 60423
For cables with shielding, integrated anchorage, protecting against twisting, wide sealing and clamping range
Temperature range: -20 °C ... +100 °C (dynamic)
Temperature range: -40 °C ... +100 °C (static, short term)
Protection grade: IP68 - 5 bar, IP69K (tested for M12-M25, M50 and M63)
Additional information
Test standard: EN 62444 / UL 514B
VDE licence: 40020901
UL/CSA-File: E140310
DNV-GL certificate: TAE0000386
Features
| Brand |
Brand
JACOB®
|
| Brandtype |
Brandtype
PERFECT
|
| Material |
Material
Brass
|
| Surface |
Surface
nickel plated
|
| Version |
Version
standard
|
| Notes on use |
Notes on use
|
Similar products
BN 22014
JACOB® PERFECT - EMC-cable glands with metric thread long - Brass - nickel plated
BN 22011
JACOB® PERFECT - EMC-cable glands with metric thread and contact spring made in stainless steel standard - Brass - nickel plated
BN 22012
JACOB® PERFECT - EMC-cable glands with metric thread and contact spring made in stainless steel long - Brass - nickel plated
BN 22313
JACOB® WADI one - EMC-cable glands with metric thread - Brass - nickel plated
Illustration assembly
Suitable for this
BN 2034 - ~DIN 34812
Hexalobular (6 Lobe) socket pan head screws - Polyamide - PA 6.6 - natural
BN 22134
JACOB® - Box spanner - Steel
BN 22116
JACOB® - Dust caps for cable glands with metric thread - Polyethylene - PE-LD