ABB Ty-Met™
BN 22843 - Cable Ties ladder type with Polyester coating
UV stability: good
Operating temperature range: -60 °C ... +165 °C
Fully coated version with non-toxic, halogen-free polyester coating, for a superior protection of cables and installer's hands and for an improved insulation between dissimilar materials.
| Drive |
Drive
Slot
|
| Brand |
Brand
ABB
|
| Brandtype |
Brandtype
Ty-Met™
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
AISI 316
|
| Color |
Color
black
|
| Notes on use |
Notes on use
|
All features
R: tensile strength in N
Product features
UV stability: good
Operating temperature range: -60 °C ... +165 °C
Fully coated version with non-toxic, halogen-free polyester coating, for a superior protection of cables and installer's hands and for an improved insulation between dissimilar materials.
Additional information
Some approvals are not applicable to all product numbers.
DNV-GL certificate: TAE000032Z
Features
| Drive |
Drive
Slot
|
| Brand |
Brand
ABB
|
| Brandtype |
Brandtype
Ty-Met™
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
AISI 316
|
| Color |
Color
black
|
| Notes on use |
Notes on use
|