Heat shrinks 3:1 thin wall Rod
BN 22968
- Shrink ratio 3:1
- Flame retardant UL224 (colours only)
- Very good chemical, physical and electrical properties
- Shrink temperature: >90 °C
- Operating temperature: -55 °C ... +135 °C
- The hose is ideal to shrink objects with large diameter differences
Brandtype |
Brandtype
BST31
|
Material |
Material
Polyolefin
|
Notes on use |
Notes on use
![]() |
Alle Eigenschaften
Price per rod
Produktmerkmale
- Shrink ratio 3:1
- Flame retardant UL224 (colours only)
- Very good chemical, physical and electrical properties
- Shrink temperature: >90 °C
- Operating temperature: -55 °C ... +135 °C
- The hose is ideal to shrink objects with large diameter differences
Zusätzliche Informationen
Other colours on demand.
Testing: SAE-AMS-DTL-23053/5 class 1 (colours)
SAE-AMS-DTL-23053/5 class 2 (clear)
UL 224 / CSA C 22.22 (except colour clear)
Testing: SAE-AMS-DTL-23053/5 class 1 (colours)
SAE-AMS-DTL-23053/5 class 2 (clear)
UL 224 / CSA C 22.22 (except colour clear)
Eigenschaften
Brandtype |
Brandtype
BST31
|
Material |
Material
Polyolefin
|
Notes on use |
Notes on use
![]() |
Ähnliche Produkte

BN 22966
Heat shrinks 2:1 thin wall Rod - Polyolefin
BN 22970
Heat shrinks 3:1 with adhesive Rod - Polyolefin
BN 22972
Schrumpfschläuche 4:1 mit Innenkleber Stange - Polyolefin
BN 22975
Schrumpfschläuche 3:1 dünnwandig Dispenserbox - Polyolefin
BN 22969
Schrumpfschläuche 3:1 dünnwandig Rolle - Polyolefin