Välj land eller region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

TENTE Agila 2477PJO

BN 52785 - Swivel castors with total lock with bolt hole

EN 12530


  • Tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
  • Castors can be mounted with standard screws; various length screws can be used.
Technical information: 2477PJO125P30 (11) / 2477PJO150P30 (11)

Brand
Brand TENTE
Brandtype
Brandtype Agila 2477PJO
Material
Material Steel
Surface
Surface zinc plated

Alla funktioner


Norm

EN 12530

Produktbeskrivning

  • Tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
  • Castors can be mounted with standard screws; various length screws can be used.
Technical information: 2477PJO125P30 (11) / 2477PJO150P30 (11)

Funktioner

Brand
Brand TENTE
Brandtype
Brandtype Agila 2477PJO
Material
Material Steel
Surface
Surface zinc plated