REIKU® PA RRG
BN 22630 - Tubings for cable protection highly flexible version
Medium quality, robot tubings
Reversed bending strength very good
Compression strength: 125 N / 50 mm
Impact strength: 5 Joule at -18 °C,
>5 Joule at room temperatureTemperature range dynamic: -30 °C ... +85 °C
Temperature range static: -50 °C ... +140 °C (+150 °C short-term)
Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
Halogen-free
| Brand |
Brand
REIKU®
|
| Brandtype |
Brandtype
PA RRG
|
| Material |
Material
Polyamide
|
| Material execution |
Material execution
PA 12
|
| Color |
Color
gray
|
Alle Eigenschaften
Produktmerkmale
Medium quality, robot tubings
Reversed bending strength very good
Compression strength: 125 N / 50 mm
Impact strength: 5 Joule at -18 °C,
>5 Joule at room temperatureTemperature range dynamic: -30 °C ... +85 °C
Temperature range static: -50 °C ... +140 °C (+150 °C short-term)
Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
Halogen-free
Zusätzliche Informationen
In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %
Eigenschaften
| Brand |
Brand
REIKU®
|
| Brandtype |
Brandtype
PA RRG
|
| Material |
Material
Polyamide
|
| Material execution |
Material execution
PA 12
|
| Color |
Color
gray
|
Ähnliche Produkte
Hierfür geeignet
BN 22653
REIKU® PA HDG - System support with top - Polyamide - PA
BN 22672
REIKU® VP GRG metr. - Gerade Verschraubungen mit integrierter Manschetten-Dichtung und Aussengewinde - Polyamid - PA
BN 22680
REIKU® PA GOG, metr. - Gerade Verschraubungen mit Aussengewinde - Polyamid - PA
BN 22692
REIKU® VP BRG, metr. - Bogenwinkel 90° mit integrierter Manschetten-Dichtung und Aussengewinde - Polyamid - PA
BN 22700
REIKU® PA WOG, metr. - Winkel 90° mit Aussengewinde - Polyamid - PA
BN 22716
REIKU® VP ARG, metr. - Bogenwinkel 45° mit integrierter Manschetten-Dichtung und Aussengewinde - Polyamid - PA
BN 22748
REIKU® PA FOG - Winkelflansche 90° - Polyamid - PA