Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

EN SV

Global

EN

Please start typing to get suggestions.

Suggestions are loaded.

Search Suggestions

Product Categories

Product Suggestions

Nexans® ALU-KU

BN 22434 - Bimetallic parallel groove clamps with bolts and plate type B with 2 bolts

  • Body/Plate: ALU/CU-alloy
  • Bolt: DIN 933, steel 8.8, sheradised
  • Nut: DIN 934, steel 8, hot-dip galvanized
  • Spring washer: DIN 127, steel, hot-dip galvanized

Brand
Brand Nexans®
Brandtype
Brandtype ALU-KU
Material
Material Aluminum / Copper

All features


Product description

  • Body/Plate: ALU/CU-alloy
  • Bolt: DIN 933, steel 8.8, sheradised
  • Nut: DIN 934, steel 8, hot-dip galvanized
  • Spring washer: DIN 127, steel, hot-dip galvanized

Additional information

For tap-off connection of AL-, Al-alloy conductors acc. to DIN 48201 and ACSR conductors acc. to DIN 48204 with copper coductors acc. to DIN 48201.

Features

Brand
Brand Nexans®
Brandtype
Brandtype ALU-KU
Material
Material Aluminum / Copper
Surface
Surface plain
Version
Version type B with 2 bolts

Assembly notice

Recommended torque moments:
M8: 23 Nm