Contact
-

Warenkorb wird geladen.


Preisdetails im Warenkorb

Es wurde ein Zuschlag erhoben, Details im Warenkorb

Wählen Sie Ihr Land oder Region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KOENIG EXPANDER® EXPRESS 3000

BN 26280 - Hydropneumatic table press force and distance controlled

  • for the installation of KOENIG EXPANDER® series MB from Ø 3 - 10 mm (.093" - .375" Inch), series CV from Ø 3 - 10 mm, series LP from Ø 3 - 10 mm and series RE from Ø 4 - 10 mm (.156" - .375" Inch)
  • Height: approx. 1360 mm
  • Width: approx. 340 mm (max. 530 mm)
  • Depth: approx. 495 mm
  • Working area (height): 250 mm (working height between table top and cylinder, without setting tool)
  • Working area (depth): 200 mm (center-line spacing between cylinder and C frame)
  • Table (width x depth): 220 x 160 mm
  • Weight: approx. 140 kg
  • Compressive force: 30 kN (max force 29.5 kN at 6 bar)
  • Cylinder ram: 60 mm
  • Working stroke: 10 mm (within the cylinder ram)
  • Working speed: 40 mm/sec (max. possible at 6 bar)
  • Operating voltage: 230 V/110 V, Automatic switchover to corresponding power supply
  • Operation: VISUAL POINT terminal with QVGA graphic display
  • Force / distance control: Sensor adjusted with SIT reference sensor
  • Software: WINSCOPE software for connection to a PC

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXPRESS 3000
Material
Material Multiple Materials

Alle Eigenschaften

Net price per piece


Produktmerkmale

  • for the installation of KOENIG EXPANDER® series MB from Ø 3 - 10 mm (.093" - .375" Inch), series CV from Ø 3 - 10 mm, series LP from Ø 3 - 10 mm and series RE from Ø 4 - 10 mm (.156" - .375" Inch)
  • Height: approx. 1360 mm
  • Width: approx. 340 mm (max. 530 mm)
  • Depth: approx. 495 mm
  • Working area (height): 250 mm (working height between table top and cylinder, without setting tool)
  • Working area (depth): 200 mm (center-line spacing between cylinder and C frame)
  • Table (width x depth): 220 x 160 mm
  • Weight: approx. 140 kg
  • Compressive force: 30 kN (max force 29.5 kN at 6 bar)
  • Cylinder ram: 60 mm
  • Working stroke: 10 mm (within the cylinder ram)
  • Working speed: 40 mm/sec (max. possible at 6 bar)
  • Operating voltage: 230 V/110 V, Automatic switchover to corresponding power supply
  • Operation: VISUAL POINT terminal with QVGA graphic display
  • Force / distance control: Sensor adjusted with SIT reference sensor
  • Software: WINSCOPE software for connection to a PC

Zusätzliche Informationen

Quick tool change avoids long changeover times. The required working stroke is preprogrammed and can be retrieved by the Expander type to be processed (max. 32 memory locations). In addition, the working stroke is referenced for each individual Expander, which guarantees high process stability and quality. The press is force and distance controlled; an RS232 interface can be used to trace corresponding data on the customer's computer for later processing. The required software is included in the scope of delivery.

Eigenschaften

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXPRESS 3000
Material
Material Multiple Materials



Hierfür geeignet


BN 26171

KOENIG EXPANDER® MB 600 - Sealing plugs - Stainless steel - 1.4305 - clear passivated

BN 26174

KOENIG EXPANDER® MB 600 - Dichtstopfen Zollausführung - INOX - 1.4305 - farblos passiviert

BN 26172

KOENIG EXPANDER® MB 700 - Dichtstopfen - INOX - 1.4305 - blank

BN 26176

KOENIG EXPANDER® MB 850 - Dichtstopfen - Einsatzstahl - verzinkt