Female push on terminals with PA-insulation
BN 22513
DIN 46245
- All types with additional Cu inner sleeve
- Flared insulating PVC and Cu inner sleeve
- Temperature range: -40 °C ... +105 °C
Material |
Material
Copper
|
Surface |
Surface
tin-plated
|
Notes on use |
Notes on use
|
Toutes les caractéristiques
Standard
DIN 46245
Caractéristiques de produit
- All types with additional Cu inner sleeve
- Flared insulating PVC and Cu inner sleeve
- Temperature range: -40 °C ... +105 °C
Caractéristiques
Material |
Material
Copper
|
Surface |
Surface
tin-plated
|
Notes on use |
Notes on use
|
Produits connexes
Adapté pour
BN 20451
BM - Crimping tools for solderless terminals with insulation - Multiple Materials
BN 27729
Klauke® EK 50 ML - Electromechanical crimping tool crimping range 0,14-50 mm² - Multiple Materials