Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

EN SV

Global

EN

Please start typing to get suggestions.

Suggestions are loaded.

Search Suggestions

Product Categories

Product Suggestions

SPAX®

BN 20221 - Hexalobular (6 Lobe) socket oval countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point

Other documentation: www.spax.com

Headform
Headform Oval countersunk
Drive
Drive Hexalobular socket
Thread
Thread fully threaded

All features


Product description

Other documentation: www.spax.com

Features

Headform
Headform Oval countersunk
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Brand
Brand SPAX®
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue/WIROX®, waxed
Version
Version with 4CUT point
Certificates
Certificates

Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found in the introduction section.