Hex head bolts partially threaded, with metric fine thread
BN 66
所有顯示價格均為最低訂購數量之報價,如果您需其他需求數量的報價或特殊要求及問題,請與我們聯繫。
M10; M12; M14: wrench size according to ISO on request
規範
DIN 960 (Standard withdrawn)
ISO 8765
~UNI 5738
產品資訊
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
black
|