Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded
BN 4850
ISO 14580
| Headform |
Headform
Cylindrical low
|
| Drive |
Drive
Hexalobular socket
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
08.8
|
| Surface |
Surface
zinc plated blue
|
Alle Eigenschaften
Norm
Zusätzliche Informationen
Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.
Eigenschaften
| Headform |
Headform
Cylindrical low
|
| Drive |
Drive
Hexalobular socket
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
08.8
|
| Surface |
Surface
zinc plated blue
|
BN 15 - DIN 6912
Hex socket head cap screws with low head and pilot recess, partially / fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - black
BN 16 - DIN 7984
Hex socket head cap screws with low head, partially / fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - black
BN 17 - DIN 7984
Hex socket head cap screws with low head, partially / fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - zinc plated blue
BN 6404 - ~ISO 7380-1 - ~DIN 34805-1
Linsenschrauben mit Innensechsrund, ohne Schaft - Stahl - 08.8 / 8.8 (Die Kopfmarkierung ist bestimmend) - verzinkt-blau