Contact
-

Shopping cart is loading.


Min. order CZK 1 000. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex socket flat countersunk head screws fully threaded

BN 4719

DIN 7991

(Standard withdrawn)

~ISO 10642

~UNI 5933



Headform
Headform Countersunk head 90°
Drive
Drive Hexagon socket
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A4

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M2; M2,5: not included in DIN 7991


Standard

DIN 7991 (Standard withdrawn) ~ISO 10642 ~UNI 5933

Additional information

The general change-over from DIN 7991 to ISO 10642 in the practice requires a verification of the application.

Features

Headform
Headform Countersunk head 90°
Drive
Drive Hexagon socket
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A4