Prevailing torque type hex lock nuts thin type, with polyamide insert
BN 1403
~DIN 985
(Standard withdrawn)
~UNI 7474
~ČSN 021492
Material |
Material
Brass
|
Surface |
Surface
plain
|
Toutes les caractéristiques
Standard
~DIN 985 (Standard withdrawn)
~UNI 7474
~ČSN 021492
Caractéristiques
Material |
Material
Brass
|
Surface |
Surface
plain
|