Śruba z łbem sześciokątnym z niepełnym gwintem
BN 72
DIN 931
(Standard withdrawn)
ISO 4014
~UNI 5737
~ČSN 021101
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
10.9
|
Surface |
Surface
black
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
M10; M12; M14; M22: wrench size according to ISO on request
Standard
DIN 931 (Standard withdrawn)
ISO 4014
~UNI 5737
~ČSN 021101
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
10.9
|
Surface |
Surface
black
|