Scegli il tuo paese o regione


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Panduit® Pan-Ty®

BN 20254 - Wing push mount cable ties for corrugated loom tubings

  • Heat stabilized
  • UV stability: medium
  • Operating temperature range: -60 °C ... +115 °C
  • Material flammability rating: UL94V-2

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Ty®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black
Notes on use
Notes on use

Tutte le caratteristiche

R: tensile strength min. in N


Caratteristiche del prodotto

  • Heat stabilized
  • UV stability: medium
  • Operating temperature range: -60 °C ... +115 °C
  • Material flammability rating: UL94V-2

Ulteriori informazioni

UL-file nº E56854

Caratteristiche

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Ty®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black
Notes on use
Notes on use

Prodotti simili

Functional principle

1. Wing push mount cable ties are for normal wire bundles.
2. Wing push mount cable ties with convoluted tubing bump that prevents lateral and axial movement on corrugated loom tubing.
3. Wing push mount cable ties with convoluted tubing bump that prevents lateral movement on corrugated loom tubing.

Illustration functional principle





Adatto a questo


BN 20467

Panduit® GTS-E - Outil de montage pour attaches de câbles - Plusieurs matériaux

BN 20468

Panduit® GTH-E - Outil de montage pour attaches de câbles - Plusieurs matériaux