盤頭米字穴三角牙螺絲 C型,Pozidriv Z型, 公制牙
BN 4908
DIN 7500 C
~UNI 8112
- With added lubricant
Headform |
Headform
Pan Head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
1) Tapered thread end max. 4P
2) Trilobular cross-section
Standard
DIN 7500 C
~UNI 8112
Product features
- With added lubricant
Additional information
Application: aluminum, aluminum die-casting, zinc die-casting, non ferrous materials. Not suitable for steel and stainless steel.
A technical brochure is available on request.
A technical brochure is available on request.
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|