KEENSERTS® KNHML
BN 38029 - Threaded inserts with locking kees heavy duty, with self-locking thread
Self-locking feature of the internal thread with dry-film lubricant coating MoS2-anti-friction-coating
Threaded inserts: INOX 1.4305 / locking kees: AISI 302
| Brand |
Brand
KEENSERTS®
|
| Brandtype |
Brandtype
KNHML
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
1.4305
|
| Surface |
Surface
MoS2-anti-friction-coating
|
Todas las características
L1 = maxi. length until end of thread locking
Características del producto
Self-locking feature of the internal thread with dry-film lubricant coating MoS2-anti-friction-coating
Threaded inserts: INOX 1.4305 / locking kees: AISI 302
Información adicional
Pull-out force [N]: shear engagement [mm2] x ultimate shear strength of parent material [N/mm2]
Características
| Brand |
Brand
KEENSERTS®
|
| Brandtype |
Brandtype
KNHML
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
1.4305
|
| Surface |
Surface
MoS2-anti-friction-coating
|
Assembly notice
1. Drilling with standard drill (modified core diameter according to Table d2")
2. Sink with Countersink (80°-100°, Table d4)
3. Thread cutting with Standard Tap (Table d3)
4. Screwing in/Locking: pneumatic or manually
Illustration assembly
Adecuado para
BN 31909
KEENSERTS® PT - Power Tool hydropneumatic without nosepiece set for KEENSERTS® threaded inserts - Múltiples materiales
BN 31873
KEENSERTS® PTC - Power Tool hidroneumático sin juego de boquillas con caja de herramientas para KEENSERTS® insertos roscados - Múltiples materiales
BN 38042
KEENSERTS® KRTM 01 - Herramienta de montaje manual para insertos roscados con cuñas de bloqueo serie miniatura e ligera KNCM / KNCML / KNM / KNML - Acero
BN 2085
KEENSERTS® KNT 01 - Herramienta de montaje manual para insertos roscados con cuñas de bloqueo serie ligera KNM / KNML - Acero