Screwdriver Bits 1/4" for pozidriv and phillips drive screws, short type
BN 20010
DIN 3128 (Standard withdrawn)
- Driver: 1/4" DIN 3126 C 6,3
- Type: Z Pozidriv and H Phillips
Drive |
Drive
Cross recess H (Phillips)
|
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
All features
Price per assortment
Product features
- Driver: 1/4" DIN 3126 C 6,3
- Type: Z Pozidriv and H Phillips
Features
Drive |
Drive
Cross recess H (Phillips)
|
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Surface |
Surface
plain
|
Standard |
Standard
DIN 3128 (Standard withdrawn)
|
Scope of supply
1 bit holder
1 bit each 1 / 2 / 3 / 4 pozidriv and phillips