Assortment of tapping screws in Box type DS 16
BN 998
- Dimension: 430x330x60mm
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
Hardness |
Hardness
450 HV
|
All features
Price per assortment
Product features
- Dimension: 430x330x60mm
Features
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|
Hardness |
Hardness
450 HV
|
Scope of supply
Content DIN 7981 C (BN 994)
Quantity / Ø x L
200 / ST 3,5 x 9,5
200 / ST 3,5 x 16
200 / ST 3,5 x 19
200 / ST 4,2 x 9,5
200 / ST 4,2 x 16
200 / ST 4,2 x 19
100 / ST 4,8 x 13
100 / ST 4,8 x 19
100 / ST 4,8 x 22
Content DIN 7983 C (BN 996)
Quantity / Ø x L
200 / ST 3,5 x 13
200 / ST 3,5 x 16
200 / ST 3,5 x 19
200 / ST 4,2 x 16
100 / ST 4,2 x 22
100 / ST 4,8 x 19
100 / ST 4,8 x 22
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use