Slotted pan head machine screws
BN 346
DIN 85 A
(Standard withdrawn)
~ISO 1580
~UNI 6108
~ČSN 021137
Headform |
Headform
Pan Head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated yellow
|
Alle Eigenschaften
M2,5: in accordance with ISO 1580
Norm
Zusätzliche Informationen
Eigenschaften
Headform |
Headform
Pan Head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated yellow
|
BN 20243 - DIN 85 A - ~ISO 1580
Flachkopfschrauben Pan-Head mit Schlitz - Stahl - 4.8 - verzinkt dickschichtpassiviert
BN 351 - DIN 85 A - ~ISO 1580
Flachkopfschrauben Pan-Head mit Schlitz - Stahl - 8.8 - verzinkt-blau
BN 652 - DIN 85 A - ~ISO 1580
Flachkopfschrauben Pan-Head mit Schlitz - INOX - A2
BN 653 - DIN 85 A - ~ISO 1580
Flachkopfschrauben Pan-Head mit Schlitz - INOX - A4