Slotted cheese head machine screws
BN 328
DIN 84 A
(Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
plain
|
Todas las características
Norma
DIN 84 A (Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Información adicional
All lengths fully threaded
Características
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
plain
|
BN 20239 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 4.8 - zinc plated with thick layer passivation
BN 330 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Steel - 4.8 - zinc plated blue
BN 332 - DIN 84 A - ~ISO 1207
Tornillos de cabeza cilíndrica ranurada - Acero - 4.8 - cincado pasivado amarillo
BN 650 - DIN 84 A - ~ISO 1207
Tornillos con cabeza cilíndrica ranurada - Acero inoxidable - A2
BN 651 - DIN 84 A - ~ISO 1207
Tornillos con cabeza cilíndrica ranurada - Acero inoxidable - A4