Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hexalobular (6 Lobe) socket set screws with flat point

BN 13270

DIN 34827 FL

~ISO 4026



Drive
Drive Hexalobular socket
Material
Material Steel
Surface
Surface Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
Hardness
Hardness 45 H

All features


Standard

DIN 34827 FL ~ISO 4026

Features

Drive
Drive Hexalobular socket
Material
Material Steel
Surface
Surface Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
Hardness
Hardness 45 H

Assembly notice

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.​


Warnings

Set screws are not intended to be tensile-loaded.