Vis à tête fraisée avec empreinte cruciforme Phillips forme H
BN 388
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
Norm
DIN 965 A (Standard withdrawn)
~ISO 7046-1
~UNI 7688
~ČSN 021152
추가 정보
All lengths fully threaded
Countersink must be designed according to the corresponding standard!
Countersink must be designed according to the corresponding standard!
스펙
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Cross recess H (Phillips)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
BN 3310 - DIN 965 A - ~ISO 7046-2
Pozi flat countersunk head machine screws form Z - Stainless steel - A4
BN 3333 - DIN 965 A - ~ISO 7046-1
Pozi flat countersunk head machine screws form Z - Steel - 4.8 - zinc plated blue
BN 661 - DIN 965 A - ~ISO 7046-2
Phillips flat countersunk head machine screws form H - Stainless steel - A2
BN 82213 - DIN 965 A - ~ISO 7046-2
Pozi flat countersunk head machine screws form Z - Stainless steel - A2