TOX Thermo Proof Plus
BN 51040 - Mounting system with Iso Spacer, threaded rods, sieve sleeves
- Approved by building authorities
Drive |
Drive
Hexagon
|
Brand |
Brand
TOX
|
Brandtype |
Brandtype
Thermo Proof Plus
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Notes on use |
Notes on use
|
Tutte le caratteristiche
Caratteristiche del prodotto
- Approved by building authorities
Caratteristiche
Drive |
Drive
Hexagon
|
Brand |
Brand
TOX
|
Brandtype |
Brandtype
Thermo Proof Plus
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Notes on use |
Notes on use
|
Prodotti simili
BN 51044
TOX Thermo Proof Plus - Mounting system with Iso Spacer, threaded rods, sieve sleeves, extension, Aqua-Stop, hex head screws - Stainless steel - A4
BN 51039
TOX Thermo Proof - Sistema di montaggio con Iso Spacer, barre filettate, tasselli a rete - INOX - A4
BN 51041
TOX Thermo Proof Mini - Sistema di montaggio con barre filettate, perno filettato per il montaggio, tasseli a espansione Barracuda
- Nylon
Scope of supply
M16x300
12 x Iso Spacer
12 x threaded rods M16
12 x sieve sleeves
M16x400
8 x Iso Spacer
8 x threaded rods M16
8 x sieve sleeves