JACOB® PERFECT AirVent - Cable glands with metric thread and pressure balance

BN 22073
Overlay

1

/2

JACOB® PERFECT AirVent - Cable glands with metric thread and pressure balance

BN 22073
Brand
JACOB®
Brandtype
PERFECT AirVent
Material
Polyamide
Material execution
PA 6

Description

Product features

  • Dome nut: polyamide PA 6 V-0

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Membrane: polytetrafluorethylene PTFE

  • Gland body: polyamide PA 6 V-0

  • O-ring: chloroprene rubber CR

  • Connecting thread: metric, as per EN 60423

  • Wide sealing and clamping range

  • Protection for hermetically sealed electro-technical and electronic enclosures against condensation water from alternating temperature and pressure

  • Continuous ventilation and adaption of the inner pressure

  • Black version UV- and weather resistance

  • Water entry pressure > 0,2 bar (for the membrane)

  • Temperature range: -20 °C ... +100 °C (dynamic)

  • Temperature range: -40 °C ... +100 °C (static, short term)

  • Protection grade: IP66 / IP68 0,2 bar (30 min.)

Additional information

The membrane has no function if it is blocked with dust and/or submerged in water.

Variants

CAD