SPELSBERG® ALS-Serie
BN 22322 - Housings ALS
- ALS: effective protection against electromagnetic interference (EMI) and electrostatic discharges (ESD)
- With powder coating to prevent corrosion
- Halogen-free
- Protection grade IP66
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
ALS-Serie
|
Material |
Material
Aluminum
|
Material type |
Material type
EN AC 44200 (G-AlSi12)
|
Color |
Color
silvergray ~RAL 7001
|
Notes on use |
Notes on use
|
All features
Product features
- ALS: effective protection against electromagnetic interference (EMI) and electrostatic discharges (ESD)
- With powder coating to prevent corrosion
- Halogen-free
- Protection grade IP66
Additional information
Testing standard: UL / CSA-File E254144
Features
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
ALS-Serie
|
Material |
Material
Aluminum
|
Material type |
Material type
EN AC 44200 (G-AlSi12)
|
Color |
Color
silvergray ~RAL 7001
|
Notes on use |
Notes on use
|
Similar products
Suitable for this
BN 22875
SPELSBERG® - Mounting plates - Insulating material
BN 22877
SPELSBERG® - Mounting plates - Steel plate - zinc plated
BN 22880 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22881
SPELSBERG® - Spacing kits