SPELSBERG® HP-Serie - Junction Box with stepped nipple

BN 22961
Overlay

1

/2

SPELSBERG® HP-Serie - Junction Box with stepped nipple

BN 22961
Brand
SPELSBERG®
Brandtype
HP-Serie
Material
Polypropylene
Material execution
PP
Color
light gray RAL 7035

Description

Product features

  • Internal fastening points

  • Standard indoor installations

  • 400 Voltage AC

  • Protection grade: IP55

Additional information

VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Variants