Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEINER

BN 14071 - Heavy washers HV for heavy hex bolts and nuts HV

EN 14399-6


Product information: www.peiner-ut.com
Other documentation: www.bossard.com

Brand
Brand PEINER
Material
Material Steel
Surface
Surface hot dip galvanized
Hardness
Hardness 300-370 HV
Notes on use
Notes on use

All features


Standard

EN 14399-6

Product features

Product information: www.peiner-ut.com
Other documentation: www.bossard.com

Features

Brand
Brand PEINER
Material
Material Steel
Surface
Surface hot dip galvanized
Hardness
Hardness 300-370 HV
Notes on use
Notes on use

Similar products

Illustration functional principle

Assembly notice

The HV nuts are lubricated for installation. Correct installation is achieved by screwing on the HV nut EN14399-4 with the corresponding HV bolt EN14399-4 and HV washers EN14399-6. Pairing of the same make ensures the correct matching and the intended tightening behaviour. Additional lubrication of bolts, nuts and washers changes the preload parameters and causes assembly errors.


Warnings

Washers are to be used with bolts and nuts EN 14399-4.