KEENSERTS® KNCM - Threaded inserts with locking kees miniature, with free running thread

BN 38025
Overlay

1

/3

KEENSERTS® KNCM - Threaded inserts with locking kees miniature, with free running thread

BN 38025
Brand
KEENSERTS®
Brandtype
KNCM
Material
Stainless steel
Material type
1.4305

Description

Product features

  • Threaded inserts: INOX 1.4305 / locking kees: AISI 302

Additional information

Pull-out force [N]: shear engagement [mm2] x ultimate shear strength of parent material [N/mm2]

Assembly

1. Drilling with standard drill (modified core diameter according to Table d2")

2. Sink with Countersink (80°-100°, Table d4)

3. Thread cutting with Standard Tap (Table d3)

4. Screwing in/Locking: pneumatic or manually

Variants