Contact
-

Shopping cart is loading.


Go to cart for price details

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

EN SV

Global

EN

Please start typing to get suggestions.

Suggestions are loaded.

Search Suggestions

Product Categories

Product Suggestions

BM

BN 20461 - Manual hydraulic crimping tool without die-set

  • Crimping range: 10 – 240 mm²
  • Force: 50 kN
  • Weight: 2 kg
  • Dimensions: 120 x 370 mm
  • Hydraulic oil: Shell T15

Brand
Brand BM

All features

Net price per piece


Product description

  • Crimping range: 10 – 240 mm²
  • Force: 50 kN
  • Weight: 2 kg
  • Dimensions: 120 x 370 mm
  • Hydraulic oil: Shell T15

Features

Brand
Brand BM