Prevailing torque type hex lock nuts all-metal, metric fine thread
BN 6865
DIN 980 V
(Standard withdrawn)
~ISO 7042
| Material |
Material
Steel
|
| Property class |
Property class
8
|
| Surface |
Surface
zinc plated blue
|
All features
Standard
DIN 980 V (Standard withdrawn)
~ISO 7042
Features
| Material |
Material
Steel
|
| Property class |
Property class
8
|
| Surface |
Surface
zinc plated blue
|