KOENIG CHECK VALVE® BF66
BN 53962 - Check valves
- Forward-flow in mounting direction
- Ball valve
- Sleeve: stainless steel 1.4305/AISI 303
- Pin: stainless steel 1.4542/AISI 630
- Spring and cage: stainless steel 1.4310/AISI 301
- Ball: stainless steel 1.3541/AISI 420C
Brand |
Brand
KOENIG CHECK VALVE®
|
Brandtype |
Brandtype
BF66
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|
Alle Eigenschaften
Net price
Produktmerkmale
- Forward-flow in mounting direction
- Ball valve
- Sleeve: stainless steel 1.4305/AISI 303
- Pin: stainless steel 1.4542/AISI 630
- Spring and cage: stainless steel 1.4310/AISI 301
- Ball: stainless steel 1.3541/AISI 420C
Eigenschaften
Brand |
Brand
KOENIG CHECK VALVE®
|
Brandtype |
Brandtype
BF66
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|