Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

BM

BN 20498 - Terminal block 12 pole, high temperature version without wire protectors

  • Housing material: polyamide (PA 6.6 GF) brown color
  • Self-extinguishing: UL 94 V-2; IEC 695-2-1 to 850 °C and IEC 695-2-2
  • Working temperature: max. 140 °C
  • Short-time working temperature: max. 160 °C
  • Test voltage: 2500 V
  • Test current: 24 A
  • Clamps: brass, nickel plated
  • Screws: M3x5, steel, zinc plated

Brand
Brand BM
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color brown
Version
Version without wire protectors

All features


Product features

  • Housing material: polyamide (PA 6.6 GF) brown color
  • Self-extinguishing: UL 94 V-2; IEC 695-2-1 to 850 °C and IEC 695-2-2
  • Working temperature: max. 140 °C
  • Short-time working temperature: max. 160 °C
  • Test voltage: 2500 V
  • Test current: 24 A
  • Clamps: brass, nickel plated
  • Screws: M3x5, steel, zinc plated

Additional information

1 to 11 way terminal blocks available on request
Wire protection version: Stainless steel
According standards: EN 60998-1: 2004 /
EN 60998-2-1: 2004
EN 60335-1: 2002 + A2: 2006 (S.C. 30.2.3)
IEC/EN 60695-2-11

Features

Brand
Brand BM
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color brown
Version
Version without wire protectors

Similar products