Contact
-

Indkøbskurv indlæses.


Prisoplysninger i indkøbskurven

Et minimumsordrelinjegebyr er pålagt, se detaljer i kurven.

Vælg dit land eller din region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® PNT1000L-PC

BN 55422 - Hydroppneumatic setting tool

  • Capacity range: M6-M12

  • Weight: 2,77 kg

  • Length: 315 mm, height: 295 mm

  • Stroke length: 1,3-10,5 mm

  • Operating pressure: 5-6 bar

  • Pull force (at 5 bar): 24,3 kN

  • Pull-to-force technology

  • Fast cycle time with single trigger action for setting and spin-off

  • Quick-change mandrel and nosepiece design


Brand
Brand POP®
Brandtype
Brandtype PNT1000L-PC
Material
Material Multiple Materials
Notes on use
Notes on use

Al produktinformation

Net price per piece


Produktbeskrivelse

  • Capacity range: M6-M12

  • Weight: 2,77 kg

  • Length: 315 mm, height: 295 mm

  • Stroke length: 1,3-10,5 mm

  • Operating pressure: 5-6 bar

  • Pull force (at 5 bar): 24,3 kN

  • Pull-to-force technology

  • Fast cycle time with single trigger action for setting and spin-off

  • Quick-change mandrel and nosepiece design

Produktinformation

Brand
Brand POP®
Brandtype
Brandtype PNT1000L-PC
Material
Material Multiple Materials
Notes on use
Notes on use

Scope of supply

Setting tool supplied without conversion kits




Kan anvendes med


BN 56341

POP® - Flat Nosepiece for hydro-pneumatic setting tool POP® PNT1000L-PC - Steel

BN 56342

POP® - Mandrel for hydro-pneumatic setting tool POP® PNT1000L-PC - Stål

BN 56343

POP® - Gevinddornadaptor til hydro pneumatisk montageværktøj POP® PNT1000L-PC - Stål