ecosyn® fix IXS
BN 10649 - Hexalobular (6 Lobe) socket pan washer head machine screws
Headform |
Headform
Button with collar
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Brand |
Brand
ecosyn®
|
Brandtype |
Brandtype
fix IXS
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Alle Eigenschaften
Zusätzliche Informationen
Eigenschaften
Headform |
Headform
Button with collar
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Brand |
Brand
ecosyn®
|
Brandtype |
Brandtype
fix IXS
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Ähnliche Produkte
BN 5951
ecosyn® fix IHH - Hex washer head machine screws fully threaded - Stainless steel - A2
BN 5952
ecosyn® fix IPH - Phillips pan washer head machine screws form H - Stainless steel - A2
BN 5950
ecosyn® fix SHH - Hex washer head machine screws fully threaded - Steel - 4.8 - zinc plated blue
BN 4825
ecosyn® fix SPH - Phillips pan washer head machine screws form H - Steel - 4.8 - zinc plated blue
BN 5128
ecosyn® fix SXS - Hexalobular (6 Lobe) socket pan washer head machine screws - Steel - 4.8 - zinc plated blue