Phillips cross recessed cheese head screws with captive tooth lock washer ~DIN 6797 A
BN 40100
~ISO 7048
- Tooth lock washer: spring steel
Headform |
Headform
Pan Head (cheese head)
|
Drive |
Drive
Cross recess H (Phillips)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
All features
Standard
Product features
- Tooth lock washer: spring steel
Additional information
Features
Headform |
Headform
Pan Head (cheese head)
|
Drive |
Drive
Cross recess H (Phillips)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use