Pozi oval countersunk head machine screws form Z
BN 14068
DIN 966 A
(Standard withdrawn)
~ISO 7047
~UNI 7689
~ČSN 021156
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
Wszystkie cechy
Standard
Informacje dodatkowe
Cechy
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
BN 3312 - DIN 966 A - ~ISO 7047
Pozi oval countersunk head machine screws form Z - Stainless steel - A4
BN 392 - DIN 966 A - ~ISO 7047
Phillips oval countersunk head machine screws form H - Steel - 4.8 - zinc plated blue
BN 78 - DIN 966 A - ~ISO 7047
Phillips oval countersunk head machine screws form H - Stal nierdzewna - A2
BN 83496 - DIN 966 A - ~ISO 7047
Śruby z łbem stożkowym soczewkowym z wgłębieniem krzyżowym Pozidriv typ Z - Stal nierdzewna - A2