FASTEKS® FTI SC-07/08 - Self-cutting thread inserts with cutting hole, for light metals, thermoplastics and thermoset plastics

BN 37956
Overlay

1

/2

FASTEKS® FTI SC-07/08 - Self-cutting thread inserts with cutting hole, for light metals, thermoplastics and thermoset plastics

BN 37956
Headform
Unheaded
Brand
FASTEKS®
Brandtype
FTI SC-07/08
Material
Stainless steel
Material type
1.4305

Description

Product features

  • Suitable for materials with higher tensile strength

  • Quick and easy installation due to three sharp-edged cutting holes

  • The first two threads are conical

  • Chip-forming

Additional information

Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Tests are advised before starting series production.

Variants

CAD