Contact
-

Shopping cart is loading.


Go to cart for price details

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

EN SV

Global

EN

Please start typing to get suggestions.

Suggestions are loaded.

Search Suggestions

Product Categories

Product Suggestions

Weld bushing tip ignition, with internal thread

BN 1430

DIN 32501-5 (Standard withdrawn)

~ISO 13918 IT



Material
Material Steel
Surface
Surface copper plated
Standard
Standard DIN 32501-5 (Standard withdrawn) ~ISO 13918 IT

All features


Features

Material
Material Steel
Surface
Surface copper plated
Standard
Standard DIN 32501-5 (Standard withdrawn) ~ISO 13918 IT
Norm 1 BN
Norm 1 BN DIN 32501-5

Functional principle

1. Before welding
2. After welding
3. Ground
4. Welding tong
5. Weld stud
6. Ignition head
7. Workpiece

Illustration functional principle