Viti prigioniere per montaggio senza interferenza, lunghezza radice ~1,25 d
BN 1391
DIN 939 Fo
~SN 212202
~UNI 5911
~ČSN 021176
Tolerance 6g
Black / plain: at manufacturer's option
| Material |
Material
Acciaio
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zincato bianco
|
All features
Standard
DIN 939 Fo
~SN 212202
~UNI 5911
~ČSN 021176
Product features
Tolerance 6g
Black / plain: at manufacturer's option
Additional information
Tap end b1 ~1,25d for assembly with normal thread 6H / 6g
Features
| Material |
Material
Acciaio
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zincato bianco
|