Vite per coperture con punta piana interamente / parzialmente filettate con rosetta di tenuta preassemblata
BN 70
| Headform |
Headform
Hexagon
|
| Drive |
Drive
Hexagon
|
| Thread |
Thread
partially / fully threaded
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
1.4301
|
| Surface |
Surface
zinc plated
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Features
| Headform |
Headform
Hexagon
|
| Drive |
Drive
Hexagon
|
| Thread |
Thread
partially / fully threaded
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
1.4301
|
| Surface |
Surface
zinc plated
|